IESNA:LM-63-2002
[TEST]P956180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57037
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7843.1 8434.5 9069.5 9707.5 10196.6 10496.1 10678.1 10780.5 10893.3 11024.3
11192.8 11421.5 11730 12094.2 12536.6 13281.5 14407.1 15899.8 17743.2 20048.6
23070.3 26538.9 30231.7 33590.4 35620.4 34589.6 32526.5 29762.2 26441 22483.4
17476.9 12486.9 8172.6 4750.7 2090.2 647.1 0
7843.1 8466.4 9181.2 9889.3 10411.5 10729 10879.2 10916.2 10940.6 10962.3
10997.2 11071.8 11208.4 11380 11662.6 12253.4 13289 14790.5 16746.7 19079.2
21872.7 25088.8 28799.1 32810.3 36832.1 37900.5 35633.9 32717.6 29655.6 26172.3
21294.9 16050.9 11171.1 6800.5 3178.2 1012.7 0
7843.1 8498.6 9293.1 10070.8 10626.4 10961.7 11079.9 11051.9 10988.1 10900.3
10801.5 10721.8 10687.2 10666.1 10788.9 11225.3 12170.9 13681.1 15750 18109.5
20675.5 23639.1 27366.5 32029.9 38044 41211.4 38741.4 35673.1 32870.5 29861.5
25112.9 19615.2 14169.3 8850.7 4266.1 1378.4 0
7843.1 8544 9403.9 10234.2 10818.1 11135 11188.6 11054 10845.2 10604.1
10351.9 10126.2 9954 9836.7 9924.5 10439.8 11586.7 13344.7 15601.6 18079.4
20680.6 23492.5 26795 30883.6 36620.5 41051 39356.2 35961.4 32999.3 29954.2
25455.7 20105.8 14779.1 9531.8 4845.5 1701.6 0
7843.1 8589.5 9514.9 10397.6 11009.8 11307.8 11297.5 11055.9 10702.2 10308
9902.3 9530.9 9220.9 9007.2 9060.5 9654.3 11002.6 13008.2 15452.9 18049.3
20685.7 23345.6 26223.5 29737.5 35196.9 40890.2 39970.8 36249.4 33128.4 30046.6
25798.5 20596.4 15388.8 10213.2 5424.8 2024.9 0
7843.1 8616.6 9575.1 10496.1 11126 11392 11300.5 10934 10433.2 9912.2
9421.6 8998.2 8665.9 8485.6 8698.1 9630.8 11414.9 13907.5 16893.6 20127.8
23364.3 26545.2 29784.4 33333.1 38599.6 44007.3 43932.1 40376.8 36819.4 32934.3
28045.2 22304.3 16678.7 11101 6154.4 2389.6 0
7843.1 8643.6 9635.3 10594.5 11241.5 11476.3 11303.5 10812.1 10164.1 9516.4
8941 8465.5 8110.9 7964.1 8336.1 9607.3 11827.2 14806.7 18334.6 22205.6
26042.9 29744.7 33345.1 36928.7 42002.3 47124.7 47893.6 44503.9 40510.1 35822
30291.9 24012.3 17968.1 11988.8 6883.6 2754.4 0
7843.1 8657.2 9671.7 10647.7 11293.3 11504.6 11273.4 10700.4 9968.2 9271.4
8683.4 8212.1 7875.9 7779.6 8293 9804.1 12305.7 15677.1 19764.8 24299.4
28806.6 33164.2 37421.7 41546 46945.9 51828.1 52454.4 49084.2 44451.8 38774.2
32370 25486.1 18742.1 12311.8 7066.9 2770.1 0
7843.1 8670.7 9708.4 10700.7 11344.8 11532.9 11243.4 10588.5 9772.2 9026.5
8426.3 7958.9 7640.8 7594.8 8250 10001 12784.3 16547.5 21195.3 26392.9
31570.3 36583.5 41498.2 46163.1 51889.5 56531.3 57014.9 53664.6 48393.2 41726
34448.2 26960.2 19515.9 12634.4 7250.2 2785.4 0
7843.1 8664.7 9736.1 10726.3 11364.3 11535.9 11207.8 10509.6 9651.9 8893.4
8300.5 7840.1 7530.1 7515 8243.4 10103.3 13022.6 17058.5 22063.5 27622.3
33241.3 38586.4 43880.3 49117.1 55082.1 59482.2 59527.3 55632.9 49487.2 41836.8
33891.4 26003.1 17976.5 11424.5 6281.1 2338.5 0
7843.1 8670.7 9708.4 10700.7 11344.8 11532.9 11243.4 10588.5 9772.2 9026.5
8426.3 7958.9 7640.8 7594.8 8250 10001 12784.3 16547.5 21195.3 26392.9
31570.3 36583.5 41498.2 46163.1 51889.5 56531.3 57014.9 53664.6 48393.2 41726
34448.2 26960.2 19515.9 12634.4 7250.2 2785.4 0
7843.1 8657.2 9671.7 10647.7 11293.3 11504.6 11273.4 10700.4 9968.2 9271.4
8683.4 8212.1 7875.9 7779.6 8293 9804.1 12305.7 15677.1 19764.8 24299.4
28806.6 33164.2 37421.7 41546 46945.9 51828.1 52454.4 49084.2 44451.8 38774.2
32370 25486.1 18742.1 12311.8 7066.9 2770.1 0
7843.1 8643.6 9635.3 10594.5 11241.5 11476.3 11303.5 10812.1 10164.1 9516.4
8941 8465.5 8110.9 7964.1 8336.1 9607.3 11827.2 14806.7 18334.6 22205.6
26042.9 29744.7 33345.1 36928.7 42002.3 47124.7 47893.6 44503.9 40510.1 35822
30291.9 24012.3 17968.1 11988.8 6883.6 2754.4 0
7843.1 8616.6 9575.1 10496.1 11126 11392 11300.5 10934 10433.2 9912.2
9421.6 8998.2 8665.9 8485.6 8698.1 9630.8 11414.9 13907.5 16893.6 20127.8
23364.3 26545.2 29784.4 33333.1 38599.6 44007.3 43932.1 40376.8 36819.4 32934.3
28045.2 22304.3 16678.7 11101 6154.4 2389.6 0
7843.1 8589.5 9514.9 10397.6 11009.8 11307.8 11297.5 11055.9 10702.2 10308
9902.3 9530.9 9220.9 9007.2 9060.5 9654.3 11002.6 13008.2 15452.9 18049.3
20685.7 23345.6 26223.5 29737.5 35196.9 40890.2 39970.8 36249.4 33128.4 30046.6
25798.5 20596.4 15388.8 10213.2 5424.8 2024.9 0
7843.1 8544 9403.9 10234.2 10818.1 11135 11188.6 11054 10845.2 10604.1
10351.9 10126.2 9954 9836.7 9924.5 10439.8 11586.7 13344.7 15601.6 18079.4
20680.6 23492.5 26795 30883.6 36620.5 41051 39356.2 35961.4 32999.3 29954.2
25455.7 20105.8 14779.1 9531.8 4845.5 1701.6 0
7843.1 8498.6 9293.1 10070.8 10626.4 10961.7 11079.9 11051.9 10988.1 10900.3
10801.5 10721.8 10687.2 10666.1 10788.9 11225.3 12170.9 13681.1 15750 18109.5
20675.5 23639.1 27366.5 32029.9 38044 41211.4 38741.4 35673.1 32870.5 29861.5
25112.9 19615.2 14169.3 8850.7 4266.1 1378.4 0
7843.1 8466.4 9181.2 9889.3 10411.5 10729 10879.2 10916.2 10940.6 10962.3
10997.2 11071.8 11208.4 11380 11662.6 12253.4 13289 14790.5 16746.7 19079.2
21872.7 25088.8 28799.1 32810.3 36832.1 37900.5 35633.9 32717.6 29655.6 26172.3
21294.9 16050.9 11171.1 6800.5 3178.2 1012.7 0
7843.1 8434.5 9069.5 9707.5 10196.6 10496.1 10678.1 10780.5 10893.3 11024.3
11192.8 11421.5 11730 12094.2 12536.6 13281.5 14407.1 15899.8 17743.2 20048.6
23070.3 26538.9 30231.7 33590.4 35620.4 34589.6 32526.5 29762.2 26441 22483.4
17476.9 12486.9 8172.6 4750.7 2090.2 647.1 0
7843.1 8369.8 8926.5 9471.6 9898.4 10168.3 10336.6 10434.1 10533.4 10656.5
10832.2 11077.8 11397.7 11765.2 12221.8 12880 13822 15055.3 16604.1 18445.4
20653.2 22972.5 25028.6 26485.9 26850.1 25316.7 23147 20565.1 17747.7 14693.6
11192.5 7833.7 5047.1 2921.1 1314 430.4 0
7843.1 8305.1 8783.6 9235.9 9600.1 9840.9 9995 10087.7 10173.1 10288.4
10472 10733.8 11065.8 11436.6 11906.7 12478.5 13236.9 14210.8 15465 16841.9
18235.9 19406.1 19825.9 19381.4 18079.4 16043.7 13767.5 11367.9 9054.5 6904.1
4908.1 3180.6 1921.6 1091.9 538.1 213.7 0
7843.1 8236.1 8640.9 9018 9312.1 9514.6 9641 9701.5 9748.8 9812.6
9928.1 10108.7 10342.6 10586.7 10864.7 11176.2 11571.7 12089.1 12769.8 13495.2
14168.1 14605.1 14508.8 13831 12569.7 10864.1 9124 7419.3 5841.7 4466
3241.4 2196.4 1415.1 870.4 465.3 192.9 0
7843.1 8167.5 8498.6 8800.1 9024.4 9188.4 9287.1 9315.4 9324.4 9336.5
9384 9483.3 9619.4 9736.7 9822.8 9874 9906.2 9967.3 10074.7 10148.5
10100.3 9803.8 9191.4 8281 7060 5684.6 4480.7 3470.7 2628.9 2027.9
1574.6 1212.3 908.9 649.5 392.8 172.2 0
7843.1 8098.3 8355 8588 8766.7 8884.4 8937.1 8909.1 8832 8737.5
8644.2 8581.9 8552.7 8516.6 8448.6 8332.1 8171.7 8006.2 7852.4 7725.4
7587 7353.1 6965.5 6418.9 5709.3 4859.9 4095.8 3361.4 2660.2 2122.1
1660.1 1270.4 933 653.7 390.6 170 0
7843.1 8029.1 8211.8 8375.8 8508.8 8580.4 8587.1 8502.8 8339.7 8138.6
7904.8 7680.6 7485.5 7295.9 7075 6790.3 6437.6 6045.7 5630.4 5302.4
5073.6 4902.7 4739.6 4556.6 4358.5 4035.3 3710.9 3251.9 2691.2 2216.6
1745.6 1328.7 957.1 658.5 388.2 167.9 0
7843.1 7962.9 8077.8 8188.9 8287.9 8330.3 8297.5 8154.6 7908.1 7618.9
7295.9 7000.7 6753.9 6541.1 6331.9 6085.8 5792 5467.9 5123.6 4851.2
4670.3 4551.2 4464.8 4362.4 4205.9 3933.9 3663 3278.7 2815.2 2392.3
1942.4 1519.9 1119 777.7 475.5 203.5 0
7843.1 7896.7 7943.9 8002 8066.4 8080.2 8008 7806.4 7476.5 7099.1
6687.4 6320.8 6022.3 5786 5588.9 5381.2 5146.5 4890 4616.8 4400.1
4267 4199.9 4190 4168.3 4053.4 3832.8 3615.2 3305.2 2938.9 2567.8
2139.2 1711 1280.6 896.9 562.8 239.3 0
7843.1 7832.5 7817.5 7829.5 7853.6 7856.6 7760.3 7515 7137.3 6713
6291.6 5960.6 5719.8 5542.2 5385.7 5203.6 4985.4 4741.7 4466.3 4205.9
4011.8 3906.5 3917 3927.6 3894.5 3813.2 3617.6 3298.5 2938.9 2597.3
2275.3 1935.2 1548.5 1125.6 732.8 310 0
7843.1 7761.2 7692.6 7667.9 7680 7695 7630.9 7435.3 7116.3 6754.2
6403 6096 5826 5589.5 5366.2 5132 4875.6 4603.2 4332.4 4090.7
3877.9 3719.3 3635 3584.5 3536.9 3481.5 3364.8 3156.5 2892.2 2597.9
2263.8 1929.2 1547.5 1138.2 749.4 331.1 0
7843.1 7703.4 7583.6 7522.9 7527.1 7569.8 7571 7457.2 7218.6 6905.6
6577.5 6264.5 5959.7 5668.6 5387.8 5107.9 4821.1 4531 4261.9 4031.7
3825.5 3667.5 3553.2 3465.3 3382.5 3288.3 3159.5 2985.5 2770.7 2514.5
2199.7 1877.7 1504.5 1117.2 726.8 322 0
7843.1 7645.9 7474.4 7378.1 7374.2 7445.2 7511.4 7478.9 7320.9 7057
6752.1 6433.1 6093.9 5747.8 5409.8 5083.9 4766.6 4458.8 4191.8 3972.7
3773.5 3616.1 3471.6 3346.1 3227.8 3095.4 2953.9 2814.6 2649.1 2431.2
2135.3 1826.2 1461.2 1096.1 704.3 313 0
7843.1 7593.9 7382.9 7257.7 7253.8 7365.2 7522.3 7610.1 7548.7 7317
6985.9 6625.4 6253.4 5875.1 5507 5153.7 4816.9 4499.7 4226.1 4005.2
3824 3692.2 3579.6 3462.3 3329.8 3160.1 2978.9 2806.8 2622 2391.4
2097.4 1787.7 1429 1073.2 678.7 308.2 0
7843.1 7542.1 7291.7 7137.3 7133.4 7285.7 7533.1 7741.4 7776.9 7577.6
7220.1 6817.4 6412.9 6002.7 5603.9 5223.2 4867.2 4540.9 4261 4037.4
3874.9 3768 3687.4 3578.4 3431.6 3224.8 3003.6 2798.9 2594.9 2352
2059.2 1749.2 1396.5 1050.4 653.1 303.4 0
7843.1 7496.7 7211.1 7035.9 7024.2 7199.6 7510.8 7811.2 7922.8 7767.5
7407 6967.3 6537.2 6121.9 5721.9 5340.9 4980.9 4648.7 4363.4 4137.6
3969.4 3854.7 3780.7 3688 3557.4 3371.4 3160.7 2944 2722.5 2452.5
2133.8 1810 1447 1046.1 631.4 302.5 0
7843.1 7451.2 7130.4 6934.2 6914.6 7114.1 7488.5 7880.7 8068.8 7957.4
7593.9 7117.2 6661.8 6241.4 5840.2 5458.9 5094.7 4756.7 4465.7 4237.5
4063.6 3941.1 3874 3797.5 3683.2 3518.2 3318.1 3089.4 2850.1 2552.8
2208.5 1870.5 1497.3 1041.9 609.4 301.6 0
7843.1 7405.5 7057.3 6844.5 6813.8 7009.7 7398 7807.6 8035.1 7977.9
7663.7 7194.8 6725 6311.5 5924.4 5563 5214.5 4886.1 4599.9 4370
4182.2 4051.6 3970.9 3893.2 3780.4 3622.1 3417.4 3183.6 2931.4 2626.2
2275 1927.7 1545.4 1025.1 562.8 266.1 0
7843.1 7360 6983.8 6755.1 6713 6905.6 7307.4 7734.7 8001.1 7998.1
7733.2 7272.8 6788.2 6381.9 6008.7 5667.1 5334.6 5015.5 4734.1 4502.4
4300.8 4162.3 4067.5 3989.3 3877.9 3725.9 3516.7 3277.5 3012.6 2699.6
2341.5 1984.8 1593.6 1008.2 516.2 230.2 0
7843.1 7324.8 6927.6 6688 6632.9 6803.3 7161.7 7541.8 7780.5 7787.4
7560.5 7149.7 6694.6 6295.8 5947.3 5638.8 5341.5 5050.1 4783.8 4559.6
4374.2 4249.3 4159.6 4082.3 3971.2 3811.4 3592 3342.5 3071.3 2757.1
2393.9 2039.9 1635.4 1097.3 599.5 265.1 0
7843.1 7289.3 6871 6621.2 6552.6 6700.9 7016 7348.9 7560.2 7576.7
7388 7026.9 6600.7 6209.5 5886.2 5610.5 5348.1 5084.8 4833.5 4616.8
4447.6 4336.3 4252 4174.9 4064.5 3896.9 3667.2 3407.5 3130 2814.6
2446.2 2094.7 1677 1186.4 683.2 300.4 0
7843.1 7260.7 6831.5 6574.2 6500.2 6633.2 6913.1 7197.2 7374.2 7385.3
7217.7 6894.7 6506.2 6133.9 5816.4 5546.4 5293.6 5038.7 4791.9 4587.9
4445.8 4351.9 4273.7 4196.9 4088.6 3920 3691 3430.7 3152.3 2841.1
2473.9 2120.6 1711.3 1244.8 755.4 329.6 0
7843.1 7232.1 6792.1 6527.3 6447.2 6565.5 6810.2 7045.5 7188.5 7193.6
7047.9 6762.6 6411.1 6058.4 5746.9 5482 5239.2 4993 4750.7 4559
4444.6 4367.6 4295.3 4218.9 4112.7 3943.2 3714.5 3453.5 3174.6 2867.6
2501.6 2146.5 1745.6 1303.2 827.6 358.7 0
7843.1 7209.9 6764.1 6495.1 6416.8 6531.5 6762.9 6975.7 7099.1 7099.4
6966.1 6707.8 6383.1 6040 5718.9 5431.2 5165.1 4901.2 4645.7 4465.7
4370 4306.8 4242.4 4165.3 4060.3 3896 3669 3411.7 3140.5 2839.3
2487.8 2127.2 1737.2 1299.6 821.6 351.5 0
7843.1 7187.6 6736.1 6463.2 6386.4 6497.8 6716 6905.6 7009.4 7004.9
6884.5 6652.8 6354.8 6021.7 5691.2 5380.6 5091.7 4809.4 4540.9 4372.4
4295.3 4246 4189.4 4111.7 4008.2 3848.7 3623.6 3370.2 3106.5 2811
2473.9 2107.3 1729 1295.6 815.6 343.7 0
7843.1 7167.1 6714.8 6443.9 6370.2 6483.9 6697.9 6882.7 6980.8 6973.3
6854.7 6639.2 6354.8 6024.1 5685.2 5353.8 5041.7 4736.8 4455.7 4293.5
4222.5 4180.7 4132.2 4055.2 3949.8 3787.3 3564 3314.8 3053.6 2760.4
2431.5 2064.6 1671.5 1247.2 777.7 324.4 0
7843.1 7146.4 6693.4 6424.9 6353.9 6470.1 6679.9 6859.5 6952.2 6941.7
6825.2 6625.7 6354.8 6026.8 5679.2 5327 4992.4 4664.3 4370.6 4215
4149.7 4115.7 4075 3998.3 3891.4 3725.9 3504.7 3259.4 3000.6 2710.2
2389 2021.9 1613.8 1198.4 739.8 304.6 0
7843.1 7120.8 6672.3 6410.5 6347.3 6467.7 6678.4 6855.9 6943.2 6928.2
6807.8 6621.2 6359.3 6031.3 5676.1 5312 4962.9 4616.8 4315.8 4162.3
4099.1 4069 4032.9 3954.6 3846.3 3671.7 3458.1 3217.3 2952.4 2663.5
2344.5 1986.4 1546.9 1155.7 701.2 285.9 0
7843.1 7146.4 6693.4 6424.9 6353.9 6470.1 6679.9 6859.5 6952.2 6941.7
6825.2 6625.7 6354.8 6026.8 5679.2 5327 4992.4 4664.3 4370.6 4215
4149.7 4115.7 4075 3998.3 3891.4 3725.9 3504.7 3259.4 3000.6 2710.2
2389 2021.9 1613.8 1198.4 739.8 304.6 0
7843.1 7167.1 6714.8 6443.9 6370.2 6483.9 6697.9 6882.7 6980.8 6973.3
6854.7 6639.2 6354.8 6024.1 5685.2 5353.8 5041.7 4736.8 4455.7 4293.5
4222.5 4180.7 4132.2 4055.2 3949.8 3787.3 3564 3314.8 3053.6 2760.4
2431.5 2064.6 1671.5 1247.2 777.7 324.4 0
7843.1 7187.6 6736.1 6463.2 6386.4 6497.8 6716 6905.6 7009.4 7004.9
6884.5 6652.8 6354.8 6021.7 5691.2 5380.6 5091.7 4809.4 4540.9 4372.4
4295.3 4246 4189.4 4111.7 4008.2 3848.7 3623.6 3370.2 3106.5 2811
2473.9 2107.3 1729 1295.6 815.6 343.7 0
7843.1 7209.9 6764.1 6495.1 6416.8 6531.5 6762.9 6975.7 7099.1 7099.4
6966.1 6707.8 6383.1 6040 5718.9 5431.2 5165.1 4901.2 4645.7 4465.7
4370 4306.8 4242.4 4165.3 4060.3 3896 3669 3411.7 3140.5 2839.3
2487.8 2127.2 1737.2 1299.6 821.6 351.5 0
7843.1 7232.1 6792.1 6527.3 6447.2 6565.5 6810.2 7045.5 7188.5 7193.6
7047.9 6762.6 6411.1 6058.4 5746.9 5482 5239.2 4993 4750.7 4559
4444.6 4367.6 4295.3 4218.9 4112.7 3943.2 3714.5 3453.5 3174.6 2867.6
2501.6 2146.5 1745.6 1303.2 827.6 358.7 0
7843.1 7260.7 6831.5 6574.2 6500.2 6633.2 6913.1 7197.2 7374.2 7385.3
7217.7 6894.7 6506.2 6133.9 5816.4 5546.4 5293.6 5038.7 4791.9 4587.9
4445.8 4351.9 4273.7 4196.9 4088.6 3920 3691 3430.7 3152.3 2841.1
2473.9 2120.6 1711.3 1244.8 755.4 329.6 0
7843.1 7289.3 6871 6621.2 6552.6 6700.9 7016 7348.9 7560.2 7576.7
7388 7026.9 6600.7 6209.5 5886.2 5610.5 5348.1 5084.8 4833.5 4616.8
4447.6 4336.3 4252 4174.9 4064.5 3896.9 3667.2 3407.5 3130 2814.6
2446.2 2094.7 1677 1186.4 683.2 300.4 0
7843.1 7324.8 6927.6 6688 6632.9 6803.3 7161.7 7541.8 7780.5 7787.4
7560.5 7149.7 6694.6 6295.8 5947.3 5638.8 5341.5 5050.1 4783.8 4559.6
4374.2 4249.3 4159.6 4082.3 3971.2 3811.4 3592 3342.5 3071.3 2757.1
2393.9 2039.9 1635.4 1097.3 599.5 265.1 0
7843.1 7360 6983.8 6755.1 6713 6905.6 7307.4 7734.7 8001.1 7998.1
7733.2 7272.8 6788.2 6381.9 6008.7 5667.1 5334.6 5015.5 4734.1 4502.4
4300.8 4162.3 4067.5 3989.3 3877.9 3725.9 3516.7 3277.5 3012.6 2699.6
2341.5 1984.8 1593.6 1008.2 516.2 230.2 0
7843.1 7405.5 7057.3 6844.5 6813.8 7009.7 7398 7807.6 8035.1 7977.9
7663.7 7194.8 6725 6311.5 5924.4 5563 5214.5 4886.1 4599.9 4370
4182.2 4051.6 3970.9 3893.2 3780.4 3622.1 3417.4 3183.6 2931.4 2626.2
2275 1927.7 1545.4 1025.1 562.8 266.1 0
7843.1 7451.2 7130.4 6934.2 6914.6 7114.1 7488.5 7880.7 8068.8 7957.4
7593.9 7117.2 6661.8 6241.4 5840.2 5458.9 5094.7 4756.7 4465.7 4237.5
4063.6 3941.1 3874 3797.5 3683.2 3518.2 3318.1 3089.4 2850.1 2552.8
2208.5 1870.5 1497.3 1041.9 609.4 301.6 0
7843.1 7496.7 7211.1 7035.9 7024.2 7199.6 7510.8 7811.2 7922.8 7767.5
7407 6967.3 6537.2 6121.9 5721.9 5340.9 4980.9 4648.7 4363.4 4137.6
3969.4 3854.7 3780.7 3688 3557.4 3371.4 3160.7 2944 2722.5 2452.5
2133.8 1810 1447 1046.1 631.4 302.5 0
7843.1 7542.1 7291.7 7137.3 7133.4 7285.7 7533.1 7741.4 7776.9 7577.6
7220.1 6817.4 6412.9 6002.7 5603.9 5223.2 4867.2 4540.9 4261 4037.4
3874.9 3768 3687.4 3578.4 3431.6 3224.8 3003.6 2798.9 2594.9 2352
2059.2 1749.2 1396.5 1050.4 653.1 303.4 0
7843.1 7593.9 7382.9 7257.7 7253.8 7365.2 7522.3 7610.1 7548.7 7317
6985.9 6625.4 6253.4 5875.1 5507 5153.7 4816.9 4499.7 4226.1 4005.2
3824 3692.2 3579.6 3462.3 3329.8 3160.1 2978.9 2806.8 2622 2391.4
2097.4 1787.7 1429 1073.2 678.7 308.2 0
7843.1 7645.9 7474.4 7378.1 7374.2 7445.2 7511.4 7478.9 7320.9 7057
6752.1 6433.1 6093.9 5747.8 5409.8 5083.9 4766.6 4458.8 4191.8 3972.7
3773.5 3616.1 3471.6 3346.1 3227.8 3095.4 2953.9 2814.6 2649.1 2431.2
2135.3 1826.2 1461.2 1096.1 704.3 313 0
7843.1 7703.4 7583.6 7522.9 7527.1 7569.8 7571 7457.2 7218.6 6905.6
6577.5 6264.5 5959.7 5668.6 5387.8 5107.9 4821.1 4531 4261.9 4031.7
3825.5 3667.5 3553.2 3465.3 3382.5 3288.3 3159.5 2985.5 2770.7 2514.5
2199.7 1877.7 1504.5 1117.2 726.8 322 0
7843.1 7761.2 7692.6 7667.9 7680 7695 7630.9 7435.3 7116.3 6754.2
6403 6096 5826 5589.5 5366.2 5132 4875.6 4603.2 4332.4 4090.7
3877.9 3719.3 3635 3584.5 3536.9 3481.5 3364.8 3156.5 2892.2 2597.9
2263.8 1929.2 1547.5 1138.2 749.4 331.1 0
7843.1 7832.5 7817.5 7829.5 7853.6 7856.6 7760.3 7515 7137.3 6713
6291.6 5960.6 5719.8 5542.2 5385.7 5203.6 4985.4 4741.7 4466.3 4205.9
4011.8 3906.5 3917 3927.6 3894.5 3813.2 3617.6 3298.5 2938.9 2597.3
2275.3 1935.2 1548.5 1125.6 732.8 310 0
7843.1 7896.7 7943.9 8002 8066.4 8080.2 8008 7806.4 7476.5 7099.1
6687.4 6320.8 6022.3 5786 5588.9 5381.2 5146.5 4890 4616.8 4400.1
4267 4199.9 4190 4168.3 4053.4 3832.8 3615.2 3305.2 2938.9 2567.8
2139.2 1711 1280.6 896.9 562.8 239.3 0
7843.1 7962.9 8077.8 8188.9 8287.9 8330.3 8297.5 8154.6 7908.1 7618.9
7295.9 7000.7 6753.9 6541.1 6331.9 6085.8 5792 5467.9 5123.6 4851.2
4670.3 4551.2 4464.8 4362.4 4205.9 3933.9 3663 3278.7 2815.2 2392.3
1942.4 1519.9 1119 777.7 475.5 203.5 0
7843.1 8029.1 8211.8 8375.8 8508.8 8580.4 8587.1 8502.8 8339.7 8138.6
7904.8 7680.6 7485.5 7295.9 7075 6790.3 6437.6 6045.7 5630.4 5302.4
5073.6 4902.7 4739.6 4556.6 4358.5 4035.3 3710.9 3251.9 2691.2 2216.6
1745.6 1328.7 957.1 658.5 388.2 167.9 0
7843.1 8098.3 8355 8588 8766.7 8884.4 8937.1 8909.1 8832 8737.5
8644.2 8581.9 8552.7 8516.6 8448.6 8332.1 8171.7 8006.2 7852.4 7725.4
7587 7353.1 6965.5 6418.9 5709.3 4859.9 4095.8 3361.4 2660.2 2122.1
1660.1 1270.4 933 653.7 390.6 170 0
7843.1 8167.5 8498.6 8800.1 9024.4 9188.4 9287.1 9315.4 9324.4 9336.5
9384 9483.3 9619.4 9736.7 9822.8 9874 9906.2 9967.3 10074.7 10148.5
10100.3 9803.8 9191.4 8281 7060 5684.6 4480.7 3470.7 2628.9 2027.9
1574.6 1212.3 908.9 649.5 392.8 172.2 0
7843.1 8236.1 8640.9 9018 9312.1 9514.6 9641 9701.5 9748.8 9812.6
9928.1 10108.7 10342.6 10586.7 10864.7 11176.2 11571.7 12089.1 12769.8 13495.2
14168.1 14605.1 14508.8 13831 12569.7 10864.1 9124 7419.3 5841.7 4466
3241.4 2196.4 1415.1 870.4 465.3 192.9 0
7843.1 8305.1 8783.6 9235.9 9600.1 9840.9 9995 10087.7 10173.1 10288.4
10472 10733.8 11065.8 11436.6 11906.7 12478.5 13236.9 14210.8 15465 16841.9
18235.9 19406.1 19825.9 19381.4 18079.4 16043.7 13767.5 11367.9 9054.5 6904.1
4908.1 3180.6 1921.6 1091.9 538.1 213.7 0
7843.1 8369.8 8926.5 9471.6 9898.4 10168.3 10336.6 10434.1 10533.4 10656.5
10832.2 11077.8 11397.7 11765.2 12221.8 12880 13822 15055.3 16604.1 18445.4
20653.2 22972.5 25028.6 26485.9 26850.1 25316.7 23147 20565.1 17747.7 14693.6
11192.5 7833.7 5047.1 2921.1 1314 430.4 0
7843.1 8434.5 9069.5 9707.5 10196.6 10496.1 10678.1 10780.5 10893.3 11024.3
11192.8 11421.5 11730 12094.2 12536.6 13281.5 14407.1 15899.8 17743.2 20048.6
23070.3 26538.9 30231.7 33590.4 35620.4 34589.6 32526.5 29762.2 26441 22483.4
17476.9 12486.9 8172.6 4750.7 2090.2 647.1 0
